HUBBELL CANADA
Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, 4.50-5.00"
Image of SHC450 Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, 4.50-5.00"

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, 4.50-5.00"

Brand: Bryant

Catalog ID: SHC450

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, 4.50-5.00"

  • Heavy Duty
  • Double Eye
  • Tin-Coated Bronze
  • 4.50-5.00"

Heavy Duty Closed Mesh

General

Application

Double Eye

Approx Breaking Strength

13,790 lbs

Catalog Number

SHC450

Construction

Woven

EU RoHS Indicator

No

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Heavy Duty

Style

Closed Mesh, Double Weave

Type

Double Eye

UPC

781786244207

Conductor Related

Cable Diameter Range

4.5 in-5 in

Cable Size

4.50-5.00" (11.43-12.70)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

13,790 lbs