
Brand: Bryant
Catalog ID: SHS350
Heavy Duty Split Mesh
Application
Double Eye
Approx Breaking Strength
12,070 lbs
Catalog Number
SHS350
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Heavy Duty
Style
Split Mesh, Lace Closing
Type
Double Eye
UPC
781786244641
Cable Diameter Range
3.5 in-3.99 in
Cable Size
3.50-3.99" (8.89-10.13)
EU RoHS Indicator
No
Approx Breaking Strength
12,070 lbs
Carton Quantity
5