
Brand: Bryant
Catalog ID: SHS450
Heavy Duty Split Mesh
Application
Double Eye
Approx Breaking Strength
12,070 lbs
Catalog Number
SHS450
Construction
Woven
EU RoHS Indicator
No
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Heavy Duty
Style
Split Mesh, Lace Closing
Type
Double Eye
UPC
781786244689
Cable Diameter Range
4.5 in-5 in
Cable Size
4.50-5.00" (11.43-12.70)
EU RoHS Indicator
No
Approx Breaking Strength
12,070 lbs