Brand: Hubbell Wiring Device-Kellems
Catalog ID: 014021156
Type F Split fitting to fit AN-818 nuts. Fitting is positioned over nut and located with internal flange. A hose clamp is furnished and required to hold the fitting in correct position.Kellems Hose Containment Grips are supplied in diameters, length and attachments to meet individual requirements. Contact the Wiring Device-Kellems factory for specific information. These grips help meet OSHA Federal Register 1926-302 (b), 1926-603 (9), (10), JIC H-1-1973 (H13.11) and JIC P-1-1975 (P11.34) requirements.
Application
Used on high pressure, flexible hose lines to prevent the hose from whipping violently in the event of hose failure at the fitting
Approx Breaking Strength
3,400 lbs
Catalog Number
014021156
Item Type
Material
Stainless Steel
UPC
783585437453
Cable Diameter Range
0.50 in-0.94 in
Approx Breaking Strength
3,400 lbs
Carton Quantity
1