HUBBELL CANADA
Wire Management, Pulling Grip Punch-Lok Banding Tool, Heavy Duty
Image of 20320047 Wire Management, Pulling Grip Punch-Lok Banding Tool, Heavy Duty

Wire Management, Pulling Grip Punch-Lok Banding Tool, Heavy Duty

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 20320047

Wire Management, Pulling Grip Punch-Lok Banding Tool, Heavy Duty

Uses 5/8" Punch-Lok Bands

Standard Product

General

Application

General Cable Pulling

Catalog Number

20320047

Construction

Woven

EU RoHS Indicator

No

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Tools and Bands

Style

Punch-Lok Tool

Type

Punch-Lok Tool

UPC

783585326436

Conductor Related

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

2