HUBBELL CANADA
Wire Management, Pulling Stainless Steel Swivel, 2 3/8" X 30000 LBs
Image of 20308005A Wire Management, Pulling Stainless Steel Swivel, 2 3/8" X 30000 LBs

Wire Management, Pulling Stainless Steel Swivel, 2 3/8" X 30000 LBs

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 20308005A

Wire Management, Pulling Stainless Steel Swivel, 2 3/8" X 30000 LBs

  • Provide safety for any high tension application
  • Release torque and prevent from reaching dangerous levels

Standard Product

General

Application

General Cable Pulling for high tension application

Catalog Number

20308005A

Color

Aluminum

Construction

Woven

EU RoHS Indicator

No

Load Capacity

30000

Material

Stainless Steel

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Mechanical - Max.Safe Working Load - 30,000 (133,440) Lbs. (N)

Series

Tools and Bands Series

Specifications

Material - Stainless Steel

Style

Swivels

Type

Swivels

UPC

783585326399

Conductor Related

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Load Capacity

30000

Operational

Performance

Mechanical - Max.Safe Working Load - 30,000 (133,440) Lbs. (N)