HUBBELL CANADA
Image of 20320054 Wire Pulling Grip Punch-Lok Band, 5/8 in X 6 in

Wire Pulling Grip Punch-Lok Band, 5/8 in X 6 in

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 20320054

Wire Management, Pulling Grip Punch-Lok Band, 5/8" X 6"

Bands are applied over the tail of a grip to prevent mesh frombeing tripped or pulled loose.

Standard Product

General

Application

General Cable Pulling

Bandwidth

5/8 in

Bandwidth Metric

1.59 cm

Catalog Number

20320054

Construction

Woven

EU RoHS Indicator

No

Material - Mounting Hardware

Non-Mounted

Model

0-24

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Mechanical - Band Inside Diameter - 6" (15.24)
  • Band Width - 5/8" (1.59)
  • Grip Banding Range - 3 1/2"-5" (8.89-12.70)

Series

Tools and Bands

Style

Punch-Lok Band

Type

Punch-Lok Band

UPC

783585326481

Dimensions

Diameter

6 in

Diameter - Metric

15.24 cm

Weight

0.2 lb

Conductor Related

Cable Diameter Range

3 1/2 in-5 in

Cable Size

3 1/2"-5" (8.89-12.70)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

CSA Certified

Operational

Bandwidth

5/8 in

Performance

  • Mechanical - Band Inside Diameter - 6" (15.24)
  • Band Width - 5/8" (1.59)
  • Grip Banding Range - 3 1/2"-5" (8.89-12.70)

Logistics

Carton Quantity

50