HUBBELL CANADA
Wire Spool Cart
Wire Spool Cart
play
Tool Assist Pro for material handling and ergonomics

Wire Spool Cart with Two Fixed Casters & Two Glides

Brand: Gleason Reel

Catalog ID: HWP-RC03

Collection name: ToolAssistPro™

Efficient Wire Spool Cart for Easy Transport and Storage

Streamline your wiring tasks with our versatile Wire Spool Cart, designed to efficiently transport wire right to your job site. This cart allows you to easily unspool the necessary amount of wire and then store it conveniently. Constructed with a WA50 aluminum rail and robust formed steel brackets, the cart stands 54" high, 36" deep, and 33.6" wide, offering a 27" clear space between fully adjustable spool shaft brackets. Customize your mobility with options including four heavy-duty casters (two fixed and two swivel with locks), two fixed casters and two glides, or four glides for semi-permanent setups. Swivel casters can be positioned at either the front or back for added flexibility. Finished in a chip-resistant baked polyester coating, the rails are beige and brackets black, ensuring durability and a sleek look. Assembly is required. Maximum load capacity is 300 lbs, making it ideal for both production and maintenance wiring jobs.

  • Includes Bin Bar:Offers convenient storage for wire nuts, fasteners, and tools
  • Formed Steel Brackets:Ensure maximum rigidity and durability
  • Strong Aluminum Frame:Built with extruded aluminum for robust support.

Our Wire Spool Cart, designed for optimal efficiency, features a durable WA50 aluminum rail, adjustable steel brackets, and versatile caster options, making it ideal for transporting and handling wire seamlessly at any job site.

ToolAssistPro-Logo

General

Catalog Number

HWP-RC03

UPC

783246006158