


Brand: Killark
Catalog ID: WML3X2830A3G
Catalog Number
WML3X2830A3G
Color Temperature
5000 K
Environmental Conditions
Finish Type
Powder Epoxy Paint
Light Source
LED
Lumen Range
23,000 - 28,000 lm
Lumens
28000
Mounting Type
Pendant
Optic Type
Glass Globe
Series
WML-X Series
Hub Size
1"
Current / Amperage Rating
2.08-0.09 A
Frequency Rating
50-60 Hz
Voltage Rating
120-277 VAC
Wattage
250 W
Environmental Conditions
Color Temperature
5000 K
Lumen Range
23,000 - 28,000 lm
Lumens
28000