
Brand: Wiegmann
Catalog ID: WC10W
Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on sloping control surfaces. Interior components can be mounted on back panel and terminal straps. Heavy-duty construction provides protection from dirt, dust, oil and water.
Fabricated from 14 gauge steel. Seams are continuously welded and ground smooth. Desks attach easily to console front, are removable.
Application
For use with WC10B console.
Catalog Number
WC10W
Color
Construction
Continuously Welded Seams
EU RoHS Indicator
No
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Mounting Hardware
Series
WC10
Type
Console Writing Desk
UPC
786725443109
Actual Depth
10.13 in
Actual Height
2.06 in
Actual Width
24.13 in
Depth
10 in
Height
2 in
Weight
10 lb
Width
24 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
12
UL Listed
Yes
Carton Quantity
1