HUBBELL CANADA
Image of 40115-1 WS 68 SNAP XL - 1/4" & 3/8" Square Drives
Image of 40115-1 WS 68 SNAP XL - 1/4" & 3/8" Square Drives
Image of 40115-1 WS 68 SNAP XL - 1/4" & 3/8" Square Drives
Image of 40115-1 WS 68 SNAP XL - 1/4" & 3/8" Square Drives
Image of 40115-1 WS 68 SNAP XL - 1/4" & 3/8" Square Drives

WS 68 SNAP XL - 1/4" & 3/8" Square Drives

Brand: Ripley Tools

Catalog ID: 40115-1

Power-Driven End Strippers. For safe and efficient cable stripping.

  • Increases safety by eliminating the use of traditional knives, reducing the risk of cuts or lacerations
  • Easily attaches to a power drill for safe & efficient cable stripping
  • WS 68 SNAP’s patented quick connect collar design makes changing bushings faster & more efficient even with gloves on
  • Compatible with #6 AWG to 750 MCM & features adjustable strip lengths ranging from 0.625″ up to 5.0″ (15.875 to 127 mm) depending on the model
  • Square Cut Bushings
  • Chamfer Cut Bushings

General

Accessibility

End

Catalog Number

40115-1

Item Type

Tool Body Only

Product Type

Fixed Bushing Tools

Strip Stop Scale

Yes

UPC

096359868637

Dimensions

Min Cable/Hose O.D.

#6 AWG

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Cable Specification

Secondary Distribution

Certifications And Compliance

Patent Number

U.S. Patent No. 10;819;091

Operational

Accessibility

End