HUBBELL CANADA
Image of 42130 WS 72
Image of 42130 WS 72
Image of 42130 WS 72

WS 72

Brand: Ripley Tools

Catalog ID: 42130

Adjustable 600V Secondary Cable Strippers. Designed for easy visibility and a range of insulation thicknesses.

  • Lightweight stripping tool designed to strip 0.5″ to 1.3″ (12.7 to 33 mm) diameter 600 volt secondary cable ends
  • Equipped with indexing blade positions for stripping a range of insulation thicknesses
  • Bright yellow color for easy visibility, as well as impact-resistant polymer construction for durability
  • Interchangeable WS 71 & WS 72 Series blades for mid-span & end stripping
  • Quick-release adjustment simplifies sizing the cable diameter

General

Accessibility

  • Mid-Span
  • End

Catalog Number

42130

Color

Yellow

Material

Impact-Resistant Polymer

Product Type

Adjustable Tools

UPC

856848006458

Dimensions

Dimensions

5 in x 4 in x 2.5 in

Dimensions Metric

127 x 102 x 64 mm

Height

2.5 in

Height Metric

64 mm

Length

5 in

Length Metric

127

Weight

9.3 oz

Width

4 in

Width Metric

102

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Cable Specification

Secondary Distribution

Operational

Accessibility

  • Mid-Span
  • End