HUBBELL CANADA
Image of WS30-DS03 WS30-DS03 Rail Mounted Boom, Swing 3', For 30 Lb Capacity

WS30-DS03 Rail Mounted Boom, Swing 3', For 30 Lb Capacity

Brand: Gleason Reel

Catalog ID: WS30-DS03

Collection name: ToolAssistPro™

Rail Mounted Boom, Swing 3', For 30 Lb Capacity

Tool rail mounted to WS50 or WA50 vertical column. End stop, end cap, safety bolt and all hardware included. Trolley extra. Beige polyester finish.

  • Rail Mounted Fixed or Swing Booms
  • Rail for loads up to 30 lbs.(13.5 kg)

General

Catalog Number

WS30-DS03

Item Type

Swing

Load Capacity

30 lbs

Mounting Method

Rail

Type

Boom

UPC

783246010438

Dimensions

Length - Boom

3 ft

Force Related

Load Capacity

30 lbs

Configuration

Mounting Method

Rail