HUBBELL CANADA
Image of WS30-DS05 WS30-DS05 Rail Mounted Boom, Swing 5', For 30 Lb Capacity

WS30-DS05 Rail Mounted Boom, Swing 5', For 30 Lb Capacity

Brand: Gleason Reel

Catalog ID: WS30-DS05

Collection name: ToolAssistPro™

Rail Mounted Boom, Swing 5', For 30 Lb Capacity

Rail Mounted Boom, Swing 4', For 30 Lb Capacity. USE: Tool rail mounted to WS50 or WA50 vertical column. End stop, end cap, safety bolt and all hardware included. Trolley extra. Beige polyester finish.

  • Rail Mounted Fixed or Swing Booms
  • Rail for loads up to 30 lbs.(13.5 kg)

General

Catalog Number

WS30-DS05

UPC

783246010414