HUBBELL CANADA
Image of WS50-T04 WS50-T04 Steel Track 4', For Loads up to 50 Lbs.

WS50-T04 Steel Track 4', For Loads up to 50 Lbs.

Brand: Gleason Reel

Catalog ID: WS50-T04

Collection name: ToolAssistPro™

Steel Track 4', For Loads up to 50 Lbs.

  • For loads up to 30 lbs. (13.5 kg)
  • Mounting hardware, where required, is included

General

Catalog Number

WS50-T04

Load Capacity

50 lbs

Series

WS50 - C-Rail

Type

Rail

UPC

783246009890

Force Related

Load Capacity

50 lbs