HUBBELL CANADA
Image of WSL11 WSL11, WEJTAP Stirrup Connector
Image of WSL11 WSL11, WEJTAP Stirrup Connector

WSL11, WEJTAP Stirrup Connector

Brand: Burndy

Catalog ID: WSL11

Stirrup assembly, 636 kcmil.

WEJTAP Large Stirrup Connector

General

Application

For common ACSR, Aluminium and Copper conductors

Catalog Number

WSL11

Color

EU RoHS Indicator

Material

Aluminum

Physical Attribute - Number of Holes

1

Product Family

Utility Overhead & Underground Distribution>Fired on Wej Connectors

Product Type

Wejtap

Sub Brand

WEJTAP, STIRRUP

Trade Name

WEJTAP™

Type

Wejtap with Stirrup

UPC

781810877609

UPC 14 Digit GTIN

00781810877609

Dimensions

Dimension - Bail Size

2/0

Dimension - F Width Center to Center inch

3.5 in

Dimension - G inch

1.83 in

Dimension - Hole Size fraction

2/5

Dimension - Hole Size inch

0.4 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret

Conductor - ACSR Str Size Range

636 (24/7) Rook-636 (30/19) Egret

Conductor - AL Str Size

636

Conductor - AL Str Size Range

636

Conductor - Copper Str Size

636

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

5

Pallet Quantity

350