HUBBELL CANADA
X448 - 1-1/4" X Hub, Iron Duraloy 8 Conduit Body,
Image of X448 X448 - 1-1/4" X Hub, Iron Duraloy 8 Conduit Body,

X448 - 1-1/4" X Hub, Iron Duraloy 8 Conduit Body,

Brand: Killark

Catalog ID: X448

1-1/4" X Hub, Iron Duraloy 8 Conduit Body,

  • Completely interchangeable with competative bodies, gaskets, and covers.
  • Flat back design provides greater cubic capacity for easier wire pulling and more room for splicing.
  • Raintight when used with gasketed covers.
  • Stainless steel screws on stamped and cast covers.
  • Smooth integral wire bushings.

Form 8 conduit bodies provide larger room for heavier conductors for easier installation and allows for larger bend radius. This series is available in iron with superior corrosive protected electro-statically applied paint.

General

Application

Catalog Number

X448

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

X

Material

Iron

Series

Duraloy 8 Series

Type

UPC

783936481487

Dimensions

Dimensions

11 in x 7 in x 3.75 in

Gross Weight with Packaging

4.1

Height

3.75 in

Hub Size

1-1/4"

Length

11 in

Width

7 in

Certifications And Compliance

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Configuration

Hub Pattern

X