Brand: Killark
Catalog ID: XALB-4
Killark’s X/XALB series bodies offer a great approach in size for neat compact installation. This series is copper-free aluminum, with superior corrosive protected electro-statically applied paint.
Application
Catalog Number
XALB-4
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
LB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
X Series
Type
UPC
783936880013
Dimensions
8 in x 4 in x 5 in
Gross Weight with Packaging
2.69
Height
5 in
Hub Size
1-1/4"
Length
8 in
Width
4 in
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Hub Pattern
LB
Carton Quantity
4