HUBBELL CANADA
Image of Y-1 Y-1 - 90° ½", Capped Elbow

Y-1 - 90° ½", Capped Elbow

Brand: Killark

Catalog ID: Y-1

90° ½", Capped Elbow

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires

Killark elbow series designed to change direction in rigid IMC conduit systems. Our Y series capped elbows offer a 90° change in direction where space is limited and access is needed for pulling conductors or maintenance. This is series is offered in our copper-free aluminum and tri-coated Duraloy® iron, both painted with our superior corrosive resistant electro-statically applied powder coat paint.

General

Application

Catalog Number

Y-1

Color

Cover Type

Threaded

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Y Series

Type

UPC

783936970011

Dimensions

Dimensions

3 in x 2 in x 3 in

Gross Weight with Packaging

0.27

Height

3 in

Hub Size

1/2"

Length

3 in

Weight

0.27 lb

Width

2 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

10