HUBBELL CANADA
Image of Y-2 Y-2 - 90° ¾", Capped Elbow

Y-2 - 90° ¾", Capped Elbow

Brand: Killark

Catalog ID: Y-2

90° ¾", Capped Elbow

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires

Killark elbow series designed to change direction in rigid IMC conduit systems. Our Y series capped elbows offer a 90° change in direction where space is limited and access is needed for pulling conductors or maintenance. This is series is offered in our copper-free aluminum and tri-coated Duraloy® iron, both painted with our superior corrosive resistant electro-statically applied powder coat paint.

General

Application

Catalog Number

Y-2

Color

Cover Type

Threaded

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Y Series

Type

UPC

783936970028

Dimensions

Dimensions

4 in x 3 in x 4 in

Gross Weight with Packaging

0.33

Height

4 in

Hub Size

3/4"

Length

4 in

Weight

0.33 lb

Width

3 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

5