HUBBELL CANADA
YA10ATN, Aluminum Compression Terminal, 1-Hole, #10 Stud, 14-10 AWG AL
Image of YA10ATN YA10ATN, Aluminum Compression Terminal, 1-Hole, #10 Stud, 14-10 AWG AL

YA10ATN, Aluminum Compression Terminal, 1-Hole, #10 Stud, 14-10 AWG AL

Brand: Burndy

Catalog ID: YA10ATN

14-10 AWG, AL Terminal, One Hole, #10, Stud Size, AL9CU, Internal Chamfer, Tin Plated, Prefilled PENETROX™, End Cap, UL/CSA, 90°C, Up to 35kV, Color Code, Die Index

General

Catalog Number

YA10ATN

Connector Type

Terminal

Feature - Barrel Type

Standard

Material

Aluminum

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUG™

UPC

781810742259

UPC 14 Digit GTIN

00781810742259

Dimensions

Dimension - B Length fraction

1/2 in

Dimension - B Length inch

0.50 in

Dimension - Bolt Hole Size inch

0.20 in

Dimension - D inch

0.50 in

Dimension - Hole Size inch

0.20 in

Dimension - Hole Size mm

5 mm

Dimension - L Length Overall mm

31 mm

Dimension - Length Overall inch

1.22 in

Dimension - N inch

0.20 in

Dimension - Outside Diameter inch

0.21 in

Dimension - Pad Width inch

0.41 in

Dimension - Strip Length inch

5/8

Dimension - Stud Size fraction

#10

Dimension - Stud Size inch

#10

Dimension - Z (inch)

0.30 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - AL Str Size

10 AWG

Conductor - AL Str Size Range

10 AWG

Conductor - Copper Str Size

10 Str.

Conductor - Copper Str Size Range

10 Str.

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

20