
Brand: Burndy
Catalog ID: YA29LNK
Application
Wire Termination
Catalog Number
YA29LNK
Color Code
Yellow
Connector Type
STANDARD BARREL
Die Index
16
Feature - Barrel Style
Feature - Barrel Type
Standard
Finish Type
Nickel Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Nickel
Temperature Rating
194
Trade Name
HYLUG™
Type
Standard Barrel, Nickel Plated
UPC
781810289167
UPC 14 Digit GTIN
00781810289167
Dimension - B Length inch
1.06 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - D inch
1.08 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - L Length Overall mm
68 mm
Dimension - Length Overall inch
2.67 in
Dimension - N inch
0.53 in
Dimension - Outside Diameter inch
0.75 in
Dimension - Pad Width inch
1.11 in
Dimension - Strip Length inch
1-1/8
Dimension - Stud Size fraction
1/2
Dimension - Z (inch)
0.55 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Navy Size
250 (61) Navy
Conductor - Copper Str Size
250 KCMIL
Conductor - Copper Str Size Range
250 kcmil
Conductor - Material
COPPER
Conductor Size
250 KCMIL
Conductor Type
CODE
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Connector Type
STANDARD BARREL
Physical Attribute - Number of Holes
1
Carton Quantity
10
Minimum Pack Quantity
10