HUBBELL CANADA
YA2CL290, Compression Terminal, #2 AWG, 1-Hole, 1/4" Stud, Standard Barrel, 90 Degree
Image of YA2CL290 YA2CL290, Compression Terminal, #2 AWG, 1-Hole, 1/4" Stud, Standard Barrel, 90 Degree

YA2CL290, Compression Terminal, #2 AWG, 1-Hole, 1/4" Stud, Standard Barrel, 90 Degree

Brand: Burndy

Catalog ID: YA2CL290

Cu Comp Terminal Code Cond, Bvl Entry, 1 Hole W/InspWindow, #2 AWG Str Code, 60 Navy, 600 V-35 kV, 1/4" Stud, 90 Deg Bend, Standard Barrel, Tin Plated, Brown, 10 Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YA2CL290

Color Code

Brown

Connector Type

STANDARD BARREL

Die Index

10

EU RoHS Indicator

Yes

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810019597

UPC 14 Digit GTIN

00781810019597

Dimensions

Dimension - B Length fraction

7/8 in

Dimension - B Length inch

0.88 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - D inch

0.58 in

Dimension - Height inch

1.37 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

23 mm

Dimension - Length Overall inch

0.89 in

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.42 in

Dimension - Pad Width inch

0.60 in

Dimension - Strip Length inch

15/16

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.33 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

60 (37) Navy

Conductor - Copper Str Navy Size Range

60 (37) Navy

Conductor - Copper Str Size

2 AWG

Conductor - Copper Str Size Range

2 AWG

Conductor - Material

COPPER

Conductor Size

2 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Pallet Quantity

46400