

Brand: Burndy
Catalog ID: YA31A12
Application
Wire Termination
Catalog Number
YA31A12
Color Code
Brown
Connector Type
DUAL RATED
Die Index
299
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Aluminum
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Temperature Rating
194
Trade Name
HYLUG™
UPC
781810349908
UPC 14 Digit GTIN
00781810349908
Dimension - B Length fraction
1-7/8 in
Dimension - B Length inch
1.85 in
Dimension - Bolt Hole Size inch
0.66 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - D inch
1.37 in
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
17.5 mm
Dimension - L Length Overall mm
110 mm
Dimension - Length Overall inch
4.33 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
1.11 in
Dimension - Pad Width inch
1.52 in
Dimension - Stud Size fraction
5/8
Dimension - Thread Size
5/8 in
Dimension - Z (inch)
0.74 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - AL Str Size
350 KCMIL
Conductor - AL Str Size Range
350 kcmil
Conductor - Copper Str Size
350 KCMIL
Conductor - Copper Str Size Range
350 kcmil
Conductor - Material
ALUMINUM / COPPER
Conductor Size
350 KCMIL
Conductor Type
CODE
Wire Size
350 KCMIL
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Connector Type
DUAL RATED
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
6336