HUBBELL CANADA
YA402NTCFX, Compression Terminal, 650 kcmil G, 646 DLO, Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel
Image of YA402NTCFX YA402NTCFX, Compression Terminal, 650 kcmil G, 646 DLO, Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel

YA402NTCFX, Compression Terminal, 650 kcmil G, 646 DLO, Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YA402NTCFX

Two hole Cu Tubing Compression Terminal with 6.95 inches long,Tin plated.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA402NTCFX

Color Code

Black

Connector Type

LONG BARREL

Die Index

24

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Electro Tin Plated

Temperature Rating

194

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810235706

UPC 14 Digit GTIN

00781810235706

Dimensions

Dimension - B Length inch

2.94 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

3.02 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

1.35 in

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

177 mm

Dimension - Length Overall inch

6.95 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.35 in

Dimension - Pad Width inch

1.98 in

Dimension - Strip Length inch

3

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.64 in

Dimensions

6.95 in x 1.98 in x 0.3 in

Height

0.3 in

Length

6.95 in

Physical Attribute - Tongue Angle

Straight

Width

1.98 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

646 KCMIL

Conductor - Copper DLO Size Range

646 kcmil

Conductor - Copper Flex G Size

650 KCMIL

Conductor - Copper Flex G Size Range

650 kcmil

Conductor - Copper Flex H Size

650

Conductor - Copper Flex I Size

650

Conductor - Copper Flex K Size

650

Conductor - Copper Flex M Size

650

Conductor - Copper Str Size

650 KCMIL

Conductor - Copper Str Size Range

650 kcmil

Conductor - Material

COPPER

Conductor Size

650 KCMIL

Conductor Type

FLEX

Wire Size

650 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

6