HUBBELL CANADA
YA44N, Compression Terminal, 1000 kcmil Cu, 1-Hole, 1/2" Stud, Long Barrel
Image of YA44N YA44N, Compression Terminal, 1000 kcmil Cu, 1-Hole, 1/2" Stud, Long Barrel

YA44N, Compression Terminal, 1000 kcmil Cu, 1-Hole, 1/2" Stud, Long Barrel

Brand: Burndy

Catalog ID: YA44N

1000 kcmil CU, One Hole, 1/2 Stud Size, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV,WHITE Color Code, 27 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

General

Application

Wire Termination

Catalog Number

YA44N

Color Code

White

Connector Type

LONG BARREL

Die Index

27

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810088395

UPC 14 Digit GTIN

00781810088395

Dimensions

Dimension - B Length inch

3.00 in

Dimension - Bolt Hole Size inch

0.91 in

Dimension - Bolt Size fraction

7/8

Dimension - Bolt Size inch

0.88

Dimension - Hole Size fraction

7/8

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

23.8 mm

Dimension - L Length Overall mm

137 mm

Dimension - Length Overall inch

5.38 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.50 in

Dimension - Pad Width inch

2.19 in

Dimension - Strip Length inch

3-1/16

Dimension - Stud Size fraction

7/8

Dimension - Stud Size inch

1/2

Dimension - Thread Size

7/8 in

Dimension - Z (inch)

0.64 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

1000 KCMIL

Conductor - Copper Str Size Range

1000 kcmil

Conductor - Material

COPPER

Conductor Size

1000 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

3