HUBBELL CANADA
YA5CLB, 5 AWG, 6 Flex G,H,I,K,M, DLO, Cu, 1/4" Stud, Std
Image of YA5CLB YA5CLB, 5 AWG, 6 Flex G,H,I,K,M, DLO, Cu, 1/4" Stud, Std

YA5CLB, 5 AWG, 6 Flex G,H,I,K,M, DLO, Cu, 1/4" Stud, Std

Brand: Burndy

Catalog ID: YA5CLB

5 AWG, #6 FLEX G,H,I,K,M DLO CU, One Hole, 1/4 Stud Size, Standard Barrel, Bell End, Tin Plated, UL/CSA, 90°C, Up to 35kV, Blue Color Code, 7 CODE 1014 FLEX Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YA5CLB

Color Code

Blue

Connector Type

LONG BARREL

Die Index

7

EU RoHS Indicator

Yes

Feature - Barrel Style

Belled

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Straight

Plated

Y

Plating Type

Tin

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Standard Belled, Tin Plated

UPC

781810501870

UPC 14 Digit GTIN

00781810501870

Dimensions

Dimension - B Length inch

0.81

Dimension - Bolt Hole Size inch

0.272

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

43.9

Dimension - Length Overall inch

1.173

Dimension - N inch

0.31

Dimension - Outside Diameter inch

0.3

Dimension - Pad Width inch

0.44

Dimension - Strip Length inch

7/8 in

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4 in

Dimension - Z (inch)

0.328

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

6 (61/#24) DLO

Conductor - Copper Flex G Size

6 AWG

Conductor - Copper Flex H Size

6 AWG

Conductor - Copper Flex I Size

6 AWG

Conductor - Copper Flex K Size

6 AWG

Conductor - Copper Flex M Size

6 AWG

Conductor - Copper Flex M Size Range

6 AWG

Conductor - Copper Solid Size

5 AWG

Conductor - Copper Str Navy Size

30 (19) Navy

Conductor - Copper Str Navy Size Range

30 (19) Navy

Conductor - Copper Str Size

5 AWG

Conductor - Copper Str Size Range

5 AWG

Conductor - Material

COPPER

Conductor Size

5 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

50