HUBBELL CANADA
YA6CT4, Compression Terminal, #6 AWG Cu, 1-Hole, 3/8" Stud, Long Barrel
Image of YA6CT4 YA6CT4, Compression Terminal, #6 AWG Cu, 1-Hole, 3/8" Stud, Long Barrel

YA6CT4, Compression Terminal, #6 AWG Cu, 1-Hole, 3/8" Stud, Long Barrel

Brand: Burndy

Catalog ID: YA6CT4

Cu Terminal, 1 Hole, #6 Str, 3/8" Stud, 2.53" L, 0.58" W, Tin Plated, Blue, 7 Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

General

Application

Wire Termination

Catalog Number

YA6CT4

Color Code

Blue

Connector Type

LONG BARREL

Die Index

7

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Sub Brand

HYLUG

Temperature Rating

194

Trade Name

HYLUG™

Type

Terminal

UPC

781810173060

UPC 14 Digit GTIN

00781810173060

Dimensions

Dimension - B Length inch

1.12 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

0.74 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.40 in

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

54 mm

Dimension - Length Overall inch

2.13 in

Dimension - N inch

0.38 in

Dimension - Outside Diameter inch

0.29 in

Dimension - Pad Width inch

0.58 in

Dimension - Strip Length inch

1-3/16

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.36 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Solid Size

6 AWG

Conductor - Copper Solid Size Range

6 AWG

Conductor - Copper Str Size

6 AWG

Conductor - Copper Str Size Range

6 AWG

Conductor - Material

COPPER

Conductor Size

6 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Pallet Quantity

96000