HUBBELL CANADA
YA6CTC516, Compression Terminal, #6 AWG Cu, 1-Hole, 5/16" Stud, Long Barrel
Image of YA6CTC516 YA6CTC516, Compression Terminal, #6 AWG Cu, 1-Hole, 5/16" Stud, Long Barrel

YA6CTC516, Compression Terminal, #6 AWG Cu, 1-Hole, 5/16" Stud, Long Barrel

Brand: Burndy

Catalog ID: YA6CTC516

6 AWG CU, One Hole, 5/16 Stud Size, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV,BLUE Color Code, 7 or 374 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

General

Application

Wire Termination

Catalog Number

YA6CTC516

Color Code

Blue

Connector Type

LONG BARREL

Construction Material - Main

Copper

Die Index

7

EU RoHS Indicator

Contact Manufacturer

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Temperature Rating

194

Trade Name

HYLUG™

Type

YA-TC

UPC

781810547090

UPC 14 Digit GTIN

00781810547090

Dimensions

Dimension - B Length inch

1.12 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.33 in

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

53 mm

Dimension - Length Overall inch

2.08 in

Dimension - Pad Width inch

0.52 in

Dimension - Strip Length inch

1-3/16

Dimension - Stud Size fraction

5/16

Dimension - Stud Size inch

5/16

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Solid Size

6 AWG

Conductor - Copper Solid Size Range

6 AWG

Conductor - Copper Str Size

6 AWG

Conductor - Copper Str Size Range

6 AWG

Conductor - Material

COPPER

Conductor Size

6 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

50