HUBBELL CANADA
Image of YA8CL90 YA8CL90, 8 AWG Str, 6 AWG Sol Cu, 8-10 Stud, Std, 90 Degree

YA8CL90, 8 AWG Str, 6 AWG Sol Cu, 8-10 Stud, Std, 90 Degree

Brand: Burndy

Catalog ID: YA8CL90

Cu Comp Terminal Code Cond, Bvl Entry, 1 Hole W/InspWindow, #8 AWG Str, #6 AWG Sol Code, 23 Navy, 600 V-35 kV, 8-10 Stud, 90 Deg Bend, Standard Barrel, Red, 49 Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YA8CL90

Color Code

Red

Connector Type

STANDARD BARREL

Die Index

49

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810019184

UPC 14 Digit GTIN

00781810019184

Dimensions

Dimension - B Length fraction

7/16 in

Dimension - B Length inch

0.44 in

Dimension - Bolt Hole Size inch

0.20 in

Dimension - Bolt Size fraction

#8-#10

Dimension - Bolt Size inch

0.21

Dimension - D inch

0.49 in

Dimension - Hole Size fraction

#10

Dimension - Hole Size inch

0.21

Dimension - Hole Size mm

5.3 mm

Dimension - L Length Overall mm

18 mm

Dimension - Length Overall inch

0.71 in

Dimension - N inch

0.22 in

Dimension - Outside Diameter inch

0.27 in

Dimension - Pad Width inch

0.41 in

Dimension - Strip Length inch

7/16

Dimension - Stud Size fraction

#10

Dimension - Stud Size inch

#8;#10

Dimension - Z (inch)

0.27 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

8 AWG

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Flex G Size

"8 AWG"

Conductor - Copper Flex H Size

"8 AWG"

Conductor - Copper Flex I Size

"8 AWG"

Conductor - Copper Flex K Size

"8 AWG"

Conductor - Copper Flex M Size

"8 AWG"

Conductor - Copper Solid Size

6 Sol-8 Sol

Conductor - Copper Solid Size Range

6 AWG

Conductor - Copper Str Compact Size

"8 AWG"

Conductor - Copper Str Navy Size

23

Conductor - Copper Str Navy Size Range

23 (7) Navy

Conductor - Copper Str Size

"8 AWG"

Conductor - Copper Str Size Range

8 AWG

Conductor - Material

COPPER

Conductor Size

8 AWG

Conductor Type

CODE/FLEX

Wire Size

8 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

50