HUBBELL CANADA
Image of YAAKIT1 YAAKIT1, Transformer Lug Kit

YAAKIT1, Transformer Lug Kit

Brand: Burndy

Catalog ID: YAAKIT1

Transformer Lug Kit, #6-2 AWG, 2/0 AWG-300 kcmil.

General

Application

Wire Termination

Catalog Number

YAAKIT1

Connector Type

TRANSFORMER LUG KIT

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

ALUMINUM

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUG™

UPC

781810033470

UPC 14 Digit GTIN

00781810033470

Dimensions

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil

Conductor - AL Str Size Range

6 AWG - 300 kcmil

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil

Conductor - Copper Str Size Range

6 AWG - 300 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

TRANSFORMER LUG KIT

Logistics

Carton Quantity

1

Package Contents

(8) YA2C-A5, (4) YA30-A7;(8) 1/4-20 x 3/4 in Bolts;(8) 1/4-20 in HN Nut;Captive to Nut

Pallet Quantity

960