HUBBELL CANADA
Image of YAD25M8E516 YAD25M8E516, Uninsulated Ring Terminal For 1/0 AWG

YAD25M8E516, Uninsulated Ring Terminal For 1/0 AWG

Brand: Burndy

Catalog ID: YAD25M8E516

Uninsulated Ring Terminal For 1/0 AWG.

YAD25M8E516.

  • Constructed of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Long brazed seam barrel and deep V groove inner serrations provide optimum conductivity reliability and holding power aftercrimping
  • Electro-tin plating to provide durable, long-lasting corrosion resistance
  • Wire range is clearly marked on terminal for easy identification
  • Inspection hold for an easy visual check of wire insertion
  • Long neck terminal permits easy bending and stacking of several terminals on a common stud

General

Application

The YAD uninsulated OEM lug terminal is constructed of electrolytic copper

Catalog Number

YAD25M8E516

Connector Type

Ring Terminal

EU RoHS Indicator

No

Feature - Barrel Type

Long

Material

Copper

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810549360

UPC 14 Digit GTIN

00781810549360

Dimensions

Dimension - B Length inch

0.63 in

Dimension - Bolt Size fraction

5/16

Dimension - Hole Size inch

0.33 in

Dimension - L Length Overall mm

43 mm

Dimension - Length Overall inch

1.76 in

Dimension - Outside Diameter inch

0.57 in

Dimension - Pad Width inch

0.75 in

Dimension - Strip Length inch

3/4

Dimension - Stud Size inch

5/16

Package Height

4.4 in

Package Length

5.75 in

Package Weight

1.97 lb

Package Width

3.75 in

Electrical Ratings

Voltage - Maximum

35 kV

Conductor Related

Conductor - Copper Str Size

1/0 AWG

Conductor Size

1/0 AWG

Conductor Type

  • CU C Str-Size
  • CU C Flex-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Ring Terminal

Logistics

Carton Quantity

500

Pallet Quantity

24000