HUBBELL CANADA
YAE22Z2, Nylon Flanged Fork Terminal For 26 - 20 AWG
Image of YAE22Z2 YAE22Z2, Nylon Flanged Fork Terminal For 26 - 20 AWG

YAE22Z2, Nylon Flanged Fork Terminal For 26 - 20 AWG

Brand: Burndy

Catalog ID: YAE22Z2

Nylon Flanged Fork Terminal For 26 - 20 AWG.

YAE22Z2.

  • Flange fork tongue design allows fast installation as screw only has to be loosened for termination
  • The flanges on the end of the fork terminal aid in preventing a slightly loose terminal from becoming fully disconnected from the screw
  • Flanges make re-securing a loose terminal easier

General

Application

For Faster Installation While Maintaining Security If Supporting Screw Becomes Loose

Catalog Number

YAE22Z2

Color Code

Amber

Connector Type

Flanged Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Flanged Fork

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

INSULUG

Trade Name

INSULUG™

Type

YAE-Z, Flanged

UPC

781810803813

UPC 14 Digit GTIN

00781810803813

Dimensions

Dimension - B Length fraction

3/23 in

Dimension - B Length inch

0.13 in

Dimension - Bolt Size fraction

#4 - #6

Dimension - Hole Size fraction

3/20

Dimension - Hole Size inch

0.15 in

Dimension - Length Overall inch

0.83 in

Dimension - N inch

0.15 in

Dimension - Pad Width inch

0.28 in

Dimension - Strip Length inch

5/32 in

Dimension - Stud Size inch

#4;#5;#6

Dimension - Z (inch)

0.24 in

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 26;AN 22;AN 20

Conductor - Copper Str Size

20 AWG

Conductor - Copper Str Size Range

26 AWG-20 AWG

Conductor Size

26 - 20 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

Military Specified (Mil-Spec)

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Flanged Fork Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1000

Minimum Pack Quantity

10000

Packaging Type

Bulk

Pallet Quantity

99999