HUBBELL CANADA
Image of YAEV14BOX YAEV14BOX, Nylon Ring Terminal For 16 - 14 AWG

YAEV14BOX, Nylon Ring Terminal For 16 - 14 AWG

Brand: Burndy

Catalog ID: YAEV14BOX

Ring Tongue Copper Tubing Terminal, .94 in L, .31 in W, Tin Plated, 600 Volts Max., 105 Deg C Max.

YAEV14BOX.

  • Double thick tongue for maximum reliability and electrical capacity plus an extra strong terminal tongue
  • Manufactured from one-piece pure electrolytic copper — high conductivity, low resistance with no seams to split plus ductility for excellent crimp forming properties
  • Electro-tin plated to provide long-lasting corrosion resistance
  • Nylon insulation is locked in place — Insulation will not move or twist off
  • 600 volt nylon insulation providing high dielectric strength and stability in demanding oily evironmental conditions
  • Color Coded providing quick, easy wire size connector selection

General

Application

For High Vibration Applications Encountered In Aircraft And Aboard Ships As Well As Motor Lead Applications In Hospitals, Industrials And Generating Plants

Catalog Number

YAEV14BOX

Color Code

Blue

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Sub Brand

INSULUG

Temperature Rating

105°C

Trade Name

INSULUG™

Type

YAEV, Heavy Duty

UPC

781810023327

UPC 14 Digit GTIN

00781810023327

Dimensions

Dimension - Bolt Size fraction

#8 - #10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - L Length Overall mm

24 mm

Dimension - Length Overall inch

0.94 in

Dimension - N inch

0.16 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

1/4

Dimension - Stud Size inch

#8;#10

Dimension - Z (inch)

0.24 in

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 18;AN 16;AN 14

Conductor - Copper Str Aircraft Size Range

AN 18-AN 14

Conductor - Copper Str Size

18 AWG;16 AWG;14 AWG

Conductor - Copper Str Size Range

18 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Str Aircraft-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

105°C

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100