HUBBELL CANADA
Image of YAEV6CL2M YAEV6CL2M, Nylon Ring Terminal For 6 AWG

YAEV6CL2M, Nylon Ring Terminal For 6 AWG

Brand: Burndy

Catalog ID: YAEV6CL2M

Nylon Ring Terminal For 6 AWG.

YAEV6CL2M.

  • Double thick tongue for maximum reliability and electrical capacity plus an extra strong terminal tongue
  • Manufactured from one-piece pure electrolytic copper — high conductivity, low resistance with no seams to split plus ductility for excellent crimp forming properties
  • Electro-tin plated to provide long-lasting corrosion resistance
  • Nylon insulation is locked in place — Insulation will not move or twist off
  • 600 volt nylon insulation providing high dielectric strength and stability in demanding oily evironmental conditions
  • Color Coded providing quick, easy wire size connector selection

General

Catalog Number

YAEV6CL2M

Color Code

Blue

Connector Type

Ring Terminal

Feature - Barrel Style

Belled

Insulation

Y

Insulation Type

Nylon

Material

Copper

Military Specification

MS25036

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Trade Name

INSULUG™

UPC

781810033524

UPC 14 Digit GTIN

00781810033524

Dimensions

Dimension - B Length inch

0.42 in

Dimension - Bolt Size fraction

3/8

Dimension - Length Overall inch

1.68 in

Dimension - N inch

0.3 in

Dimension - P inch

0.13 in

Dimension - Pad Width inch

0.60 in

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.35 in

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 6

Conductor - Copper Str Aircraft Size Range

AN 6

Conductor - Copper Str Size

6AWG

Conductor Size

6 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

  • UL486
  • Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

500

Pallet Quantity

99999