HUBBELL CANADA
Image of YAEV8CL4BOX YAEV8CL4BOX, Nylon Ring Terminal For 8 AWG

YAEV8CL4BOX, Nylon Ring Terminal For 8 AWG

Brand: Burndy

Catalog ID: YAEV8CL4BOX

Nylon Ring Terminal For 8 AWG.

YAEV8CL4BOX.

  • Double thick tongue for maximum reliability and electrical capacity plus an extra strong terminal tongue
  • Manufactured from one-piece pure electrolytic copper — high conductivity, low resistance with no seams to split plus ductility for excellent crimp forming properties
  • Electro-tin plated to provide long-lasting corrosion resistance
  • Nylon insulation is locked in place — Insulation will not move or twist off
  • 600 volt nylon insulation providing high dielectric strength and stability in demanding oily evironmental conditions
  • Color Coded providing quick, easy wire size connector selection

General

Catalog Number

YAEV8CL4BOX

Color Code

Red

Connector Type

Ring Terminal

Die Index

435

Insulation

Y

Insulation Type

Nylon

Material

Copper

Military Specification

MS25036

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Temperature Rating

105°C

Trade Name

INSULUG™

UPC

781810023044

UPC 14 Digit GTIN

00781810023044

Dimensions

Dimension - B Length fraction

9/25 in

Dimension - B Length inch

0.36 in

Dimension - Bolt Size fraction

1/2

Dimension - L Length Overall mm

45 mm

Dimension - Length Overall inch

1.77 in

Dimension - N inch

0.38 in

Dimension - P inch

0.13 in

Dimension - Pad Width inch

0.73 in

Dimension - Strip Length inch

7/16

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.48 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 8

Conductor - Copper Str Size

8 AWG

Conductor - Copper Str Size Range

8 AWG

Conductor Size

8 AWG

Conductor Type

  • CU C Str Aircraft-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

105°C

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

300

Pallet Quantity

72000