HUBBELL CANADA
YAGB4CLTC10FXOEM, Battery Terminal, 4 AWG, 1-Hole, #10 Stud
Image of YAGB4CLTC10FXOEM YAGB4CLTC10FXOEM, Battery Terminal, 4 AWG, 1-Hole, #10 Stud

YAGB4CLTC10FXOEM, Battery Terminal, 4 AWG, 1-Hole, #10 Stud

Brand: Burndy

Catalog ID: YAGB4CLTC10FXOEM

1 Hole Cu Tubing HYLUG™, #4 AWG, #10 stud, 1.36" L, 0.55" W.

  • Color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Not UL Listed but tested and met UL486A-486B pullout requirements

General

Application

Wire Termination

Catalog Number

YAGB4CLTC10FXOEM

Color Code

Gray

Connector Type

GROUNDING/STARTER LUGS

Die Index

6

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUG™

Type

OEM Terminals

UPC

781810512159

UPC 14 Digit GTIN

00781810512159

Dimensions

Dimension - Bolt Size fraction

#8-#10

Dimension - Bolt Size inch

0.21

Dimension - Hole Size fraction

#10

Dimension - Hole Size inch

0.21

Dimension - Hole Size mm

5.3 mm

Dimension - L Length Overall mm

35 mm

Dimension - Length Overall inch

1.36 in

Dimension - Pad Width inch

0.55 in

Dimension - Stud Size fraction

#10

Dimension - Stud Size inch

#10

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4 AWG

Conductor - Copper DLO Size Range

4 AWG

Conductor - Copper Flex G Size

4 AWG

Conductor - Copper Flex G Size Range

4 AWG

Conductor - Copper Flex H Size

4 AWG

Conductor - Copper Flex H Size Range

4 AWG

Conductor - Copper Flex I Size

4 AWG

Conductor - Copper Flex I Size Range

4 AWG

Conductor - Copper Flex K Size

4 AWG

Conductor - Copper Flex K Size Range

4 AWG

Conductor - Copper Flex M Size

4 AWG

Conductor - Copper Str Size

4 AWG

Conductor - Copper Str Size Range

4 AWG

Conductor - Material

COPPER

Conductor Size

4 AWG

Conductor Type

CODE/FLEX

Wire Size

4 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Standards - RoHS Compliant

Yes

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

GROUNDING/STARTER LUGS

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

200

Pallet Quantity

92800