

Brand: Burndy
Catalog ID: YAV25L16G1
Catalog Number
YAV25L16G1
Color Code
Red
Connector Type
Ring Terminal
Die Index
43
Feature - Barrel Style
Feature - Barrel Type
Standard
Material
Copper
Material Composition
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
Type
Ring Tongue
UPC
781810372388
UPC 14 Digit GTIN
00781810372388
Dimension - B Length fraction
11/16 in
Dimension - B Length inch
0.66 in
Dimension - Bolt Hole Size inch
0.45 in
Dimension - Bolt Size fraction
7/16
Dimension - D inch
0.90 in
Dimension - Hole Size mm
12 mm
Dimension - Length Overall inch
2.09 in
Dimension - N inch
0.44 in
Dimension - Pad Width inch
0.83 in
Dimension - Stud Size inch
7/16
Dimension - Z (inch)
0.46 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Conductor - Copper Str Aircraft Size
AN 0
Conductor Size
1/0 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Ring Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
100
Pallet Quantity
34800