HUBBELL CANADA
YAV282NTC38FXB, Compression Terminal, 4/0 Flex G,H,I,K,M, DLO, 4/0 Cu, 2-Hole, 3/8" Stud, 1-3/4" Spacing, Long Barrel
Image of YAV282NTC38FXB YAV282NTC38FXB, Compression Terminal, 4/0 Flex G,H,I,K,M, DLO, 4/0 Cu, 2-Hole, 3/8" Stud, 1-3/4" Spacing, Long Barrel

YAV282NTC38FXB, Compression Terminal, 4/0 Flex G,H,I,K,M, DLO, 4/0 Cu, 2-Hole, 3/8" Stud, 1-3/4" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YAV282NTC38FXB

4/0 Flex G,H,I,K,M,DLO, 4/0 AWG CU, Two Hole, 3/8 Stud Size, 1-3/4 Hole Spacing, Long Barrel, Bell End, Tin Plated, UL/CSA, 90°C, Up to 35kV, Purple Color Code, 15 Die Index.

  • Barrel is designed with a "belled" end opening at the wire entry to ensure smooth insertion of highly flexible stranded wire, preventing possible damaging of the wire strands during insertion
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • For applications greater than 2000 Volts consult cable manufacturer for voltage stress relief instructions

General

Application

Wire Termination

Catalog Number

YAV282NTC38FXB

Color Code

Purple

Connector Type

LONG BARREL

Die Index

15

Feature - Barrel Style

Belled

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810097182

UPC 14 Digit GTIN

00781810097182

Dimensions

Dimension - B Length fraction

1-3/4 in

Dimension - B Length inch

1.77 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

2.58 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.40 in

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

107 mm

Dimension - Length Overall inch

4.20 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.77 in

Dimension - Pad Width inch

1.14 in

Dimension - Strip Length inch

1-7/8

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Thread Size

3/8

Dimension - Z (inch)

0.42 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4/0 AWG

Conductor - Copper DLO Size Range

4/0 AWG

Conductor - Copper Flex G Size

"4/0 AWG"

Conductor - Copper Flex G Size Range

4/0 AWG

Conductor - Copper Flex H Size

"4/0 AWG"

Conductor - Copper Flex H Size Range

4/0 AWG

Conductor - Copper Flex I Size

"4/0 AWG"

Conductor - Copper Flex I Size Range

4/0 AWG

Conductor - Copper Flex K Size

"4/0 AWG"

Conductor - Copper Flex K Size Range

4/0 AWG

Conductor - Copper Flex M Size

"4/0 AWG"

Conductor - Copper Flex M Size Range

4/0 AWG

Conductor - Copper Str Compact Size

"4/0 AWG"

Conductor - Copper Str Navy Size

200

Conductor - Copper Str Size

"4/0 AWG"

Conductor - Copper Str Size Range

4/0 AWG

Conductor - Material

COPPER

Conductor Size

4/0 AWG

Conductor Type

CODE/FLEX

Wire Size

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

25

Pallet Quantity

11600