HUBBELL CANADA
YAV28L13BOX, Ring Terminal, AN-4/0 Flex, 1-Hole, 5/8" Stud
Image of YAV28L13BOX YAV28L13BOX, Ring Terminal, AN-4/0 Flex, 1-Hole, 5/8" Stud
Image of YAV28L13BOX YAV28L13BOX, Ring Terminal, AN-4/0 Flex, 1-Hole, 5/8" Stud

YAV28L13BOX, Ring Terminal, AN-4/0 Flex, 1-Hole, 5/8" Stud

Brand: Burndy

Catalog ID: YAV28L13BOX

Copper Tubing Ring Terminal, 4/0 AWG Flex, 5/8 IN Stud, 2.72 IN L, 1.12 IN W, Electro-Tin Plated.

YAV28L13BOX.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Application

Industrials, Hospitals, Utilities, Marine, Computer

Application - For Use On

Copper Commercial (Code) Cable, Type AN Aircraft Cable, Extra Flexible Conductors

Catalog Number

YAV28L13BOX

Connector Type

Ring Terminal

Die Index

46

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Material Composition

  • DLP Copper
  • Tin Plating

Military Specification

AS20659

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810540657

UPC 14 Digit GTIN

00781810540657

Dimensions

Dimension - B Length fraction

7/8 in

Dimension - B Length inch

0.85 in

Dimension - Bolt Hole Size inch

0.66 in

Dimension - Bolt Size fraction

5/8

Dimension - Hole Size mm

17 mm

Dimension - Length Overall inch

2.72 in

Dimension - N inch

0.56 in

Dimension - Pad Width inch

1.12 in

Dimension - Strip Length inch

7/8 in

Dimension - Stud Size inch

5/8

Dimension - Z (inch)

0.60 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Aircraft Size

AN-4/0

Conductor - Copper Str Size

4/0 AWG

Conductor Size

4/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL467;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

10