HUBBELL CANADA
YAV2CRS1, Right Angle Ring, 2 AWG, 1-Hole, 1/4" Stud
Image of YAV2CRS1 YAV2CRS1, Right Angle Ring, 2 AWG, 1-Hole, 1/4" Stud
Image of YAV2CRS1 YAV2CRS1, Right Angle Ring, 2 AWG, 1-Hole, 1/4" Stud

YAV2CRS1, Right Angle Ring, 2 AWG, 1-Hole, 1/4" Stud

Brand: Burndy

Catalog ID: YAV2CRS1

Seamless, Uninsulated, Heavy Duty Right Angle Ring Terminal, 2 AWG, 1-Hole, 1/4" Stud, Standard Barrel, Tin Plated

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Application

For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors

Catalog Number

YAV2CRS1

Connector Type

Ring Terminal

Die Index

41

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810025826

UPC 14 Digit GTIN

00781810025826

Dimensions

Dimension - B Length fraction

5/8 in

Dimension - B Length inch

0.62 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - G inch

1 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.27 in

Dimension - N inch

0.33 in

Dimension - Outside Diameter inch

0.47 in

Dimension - Pad Width inch

0.68 in

Dimension - Strip Length inch

5/8

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.34 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

90 Degree

Conductor Related

Conductor - Copper Str Aircraft Size

AN 2

Conductor - Copper Str Size

2

Conductor - Copper Str Size Range

2 AWG

Conductor Size

2 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

200

Pallet Quantity

46400