HUBBELL CANADA
YAV8CL1, Cu Compression, 1-Hole, 1/4" Stud, Standard Barrel, 8 Flex
Image of YAV8CL1 YAV8CL1, Cu Compression, 1-Hole, 1/4" Stud, Standard Barrel, 8 Flex

YAV8CL1, Cu Compression, 1-Hole, 1/4" Stud, Standard Barrel, 8 Flex

Brand: Burndy

Catalog ID: YAV8CL1

Copper Compression Lug, Ring Tongue, 1 Hole w/ Inspection Hole, AN-8 Flex, 1/4" Stud, Short Barrel, Tin Plated.

YAV8CL1.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Application

For Use On Type AN Aircraft Cable, Extra Flexible Conductors And Commercial (Code) Conductors, Industrials, Hospitals, Electric Utilities, Marine, Computers, And Other Equipment Subject To Vibration Or Requiring Dependable Electrical Performance

Application - For Use On

Copper Commercial (Code) Cable, Type AN Aircraft Cable, Extra Flexible Conductors

Catalog Number

YAV8CL1

Connector Type

Ring Terminal

Die Index

38

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Material Composition

  • DLP Copper
  • Tin Plating

Military Specification

AS20659

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810025079

UPC 14 Digit GTIN

00781810025079

Dimensions

Dimension - B Length inch

0.405 in

Dimension - Bolt Size fraction

1/4

Dimension - Length Overall inch

1.22 in

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.27 in

Dimension - Pad Width inch

0.46 in

Dimension - Stud Size inch

1/4

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Str Aircraft Size

AN-8

Conductor - Copper Str Size

8 AWG

Conductor - Copper Str Size Range

8 AWG

Conductor Size

8 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL467
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL467;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

200

Pallet Quantity

99999