HUBBELL CANADA
YAZ442TC38FX, Compression Terminal, 777.7 kcmil 1925/24 DLO, 750 kcmil Flex, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel
Image of YAZ442TC38FX YAZ442TC38FX, Compression Terminal, 777.7 kcmil 1925/24 DLO, 750 kcmil Flex, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel

YAZ442TC38FX, Compression Terminal, 777.7 kcmil 1925/24 DLO, 750 kcmil Flex, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YAZ442TC38FX

Cu Comp Terminal Flex Cond, Bvl Entry, 2 Hole/W/InspWindow, 777.7 kcmil(1925/#24)DLO, 750 kcmil Flex, 600 V-35 kV, 3/8" Stud, 1.00" Spacing, Lng bbl.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ442TC38FX

Color Code

Yellow

Connector Type

LONG BARREL

Die Index

L115

EU RoHS Indicator

Yes

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Yes

Plating Type

Tin-Electro plated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Long Barrel, Skive

UPC

781810135402

UPC 14 Digit GTIN

00781810135402

Dimensions

Dimension - B Length fraction

3 in

Dimension - B Length inch

3.00 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.40 in

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

155 mm

Dimension - Length Overall inch

6.09 in

Dimension - N inch

0.50 in

Dimension - Outside Diameter inch

1.50 in

Dimension - Pad Width inch

2.19 in

Dimension - Strip Length inch

3-1/16

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.53 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

777 KCMIL

Conductor - Copper DLO Size Range

777 kcmil

Conductor - Copper Flex G Size

750 KCMIL

Conductor - Copper Flex G Size Range

750 kcmil

Conductor - Copper Flex H Size

750 KCMIL

Conductor - Copper Flex H Size Range

750 kcmil

Conductor - Copper Flex I Size

750 KCMIL

Conductor - Copper Flex K Size

750

Conductor - Copper Flex M Size

750

Conductor - Copper Str Size

750 KCMIL

Conductor - Copper Str Size Range

750 kcmil

Conductor - Material

COPPER

Conductor Size

750 KCMIL

Conductor Type

FLEX

Wire Size

750 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

6

Pallet Quantity

1392