HUBBELL CANADA
YAZ8C2TC14FX, Cu Compression, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel, 8 Flex G, H, I, K, M, DLO, 8 AWG
Image of YAZ8C2TC14FX YAZ8C2TC14FX, Cu Compression, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel, 8 Flex G, H, I, K, M, DLO, 8 AWG

YAZ8C2TC14FX, Cu Compression, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel, 8 Flex G, H, I, K, M, DLO, 8 AWG

Brand: Burndy

Catalog ID: YAZ8C2TC14FX

8 Flex G,H,I,K,M,DLO, 8 AWG CU, Two Hole, 1/4 Stud Size, 5/8 Hole Spacing, Long Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Red Color Code, 49 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ8C2TC14FX

Color Code

Red

Connector Type

LONG BARREL

Die Index

49

EU RoHS Indicator

Yes

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Long Barrel, Skive

UPC

781810324363

UPC 14 Digit GTIN

00781810324363

Dimensions

Dimension - B Length fraction

13/16 in

Dimension - B Length inch

0.81 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27 in

Dimension - Hole Size mm

6.9 mm

Dimension - Inside Diameter inch

0.18 in

Dimension - L Length Overall mm

59 mm

Dimension - Length Overall inch

2.33 in

Dimension - Length Side B inch

2.32 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.27 in

Dimension - Pad Width inch

0.44 in

Dimension - Strip Length inch

1 in

Dimension - Stud Size fraction

1/4

Dimension - Z (inch)

0.33 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

8 (37/#24) DLO

Conductor - Copper DLO Size Range

8 AWG

Conductor - Copper Flex G Size

8 AWG

Conductor - Copper Flex G Size Range

8 AWG

Conductor - Copper Flex H Size

8 AWG

Conductor - Copper Flex H Size Range

8 AWG

Conductor - Copper Flex I Size

8 AWG

Conductor - Copper Flex I Size Range

8 AWG

Conductor - Copper Flex K Size

8 AWG

Conductor - Copper Flex K Size Range

8 AWG

Conductor - Copper Flex M Size

8 AWG

Conductor - Copper Str Size

8 AWG

Conductor - Copper Str Size Range

8 AWG

Conductor - CopperWeld Str Size

8 A AWG;8 C AWG;8 D AWG

Conductor - Material

COPPER

Conductor Size

8 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50