
Brand: Burndy
Catalog ID: YAZV252TC38FX
Application
Wire Termination
Catalog Number
YAZV252TC38FX
Color Code
Pink
Connector Type
LONG BARREL
Die Index
12
EU RoHS Indicator
Yes
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
Long Barrel, Skive
UPC
781810175804
UPC 14 Digit GTIN
00781810175804
Dimension - B Length fraction
1-1/2 in
Dimension - B Length inch
1.50 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.40 in
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
96 mm
Dimension - Length Overall inch
3.76 in
Dimension - Length Side B inch
3.76 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.56 in
Dimension - Pad Width inch
0.83 in
Dimension - Strip Length inch
1-9/16
Dimension - Stud Size fraction
3/8
Dimension - Z (inch)
0.43 in
Package Height
Package Length
Package Weight
Package Width
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
1/0 AWG
Conductor - Copper DLO Size Range
1/0 AWG
Conductor - Copper Flex G Size
"1/0 AWG"
Conductor - Copper Flex G Size Range
1/0 AWG
Conductor - Copper Flex H Size
"1/0 AWG"
Conductor - Copper Flex H Size Range
1/0 AWG
Conductor - Copper Flex I Size
"1/0 AWG"
Conductor - Copper Flex I Size Range
1/0 AWG
Conductor - Copper Flex K Size
"1/0 AWG"
Conductor - Copper Flex K Size Range
1/0 AWG
Conductor - Copper Flex M Size
"1/0 AWG"
Conductor - Copper Str Compact Size
"1/0 AWG"
Conductor - Copper Str Navy Size
100
Conductor - Copper Str Size
"1/0 AWG"
Conductor - Copper Str Size Range
1/0 AWG
Conductor - CopperWeld Str Size
1/0 F AWG;1/0 G AWG;1/0 J AWG;1/0 K AWG
Conductor - Material
COPPER
Conductor Size
1/0 AWG
Conductor Type
CODE/FLEX
Wire Size
1/0 AWG
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
LONG BARREL
Physical Attribute - Number of Holes
2
Carton Quantity
50
Pallet Quantity
23200