HUBBELL CANADA
YAZV282TC38FXB, Compression Terminal, 4/0 Weld, 4/0 550/24 DLO Flex, 4/0 AWG Code, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel
Image of YAZV282TC38FXB YAZV282TC38FXB, Compression Terminal, 4/0 Weld, 4/0 550/24 DLO Flex, 4/0 AWG Code, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel

YAZV282TC38FXB, Compression Terminal, 4/0 Weld, 4/0 550/24 DLO Flex, 4/0 AWG Code, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YAZV282TC38FXB

Cu Comp Terminal Flex Cond, 2 Hole/W/InspWindow, 4/0 Weld,4/0(550/#24)DLO Flex, 4/0 AWG Code, 600 V-35 kV, 3/8" Stud, 1.00" Spacing, Lng bbl, Belled End.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZV282TC38FXB

Color Code

Purple

Connector Type

LONG BARREL

Die Index

15

EU RoHS Indicator

Yes

Feature - Barrel Style

Belled

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

Long Barrel, Skive

UPC

781810277157

UPC 14 Digit GTIN

00781810277157

Dimensions

Dimension - B Length fraction

1-3/4 in

Dimension - B Length inch

1.77 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41 in

Dimension - Hole Size mm

10.4 mm

Dimension - Inside Diameter inch

0.63 in

Dimension - L Length Overall mm

106 mm

Dimension - Length Overall inch

4.18 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.77 in

Dimension - Pad Width inch

1.14 in

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.43 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4/0 AWG

Conductor - Copper DLO Size Range

4/0 AWG

Conductor - Copper Flex G Size

"4/0 AWG"

Conductor - Copper Flex G Size Range

4/0 AWG

Conductor - Copper Flex H Size

"4/0 AWG"

Conductor - Copper Flex H Size Range

4/0 AWG

Conductor - Copper Flex I Size

"4/0 AWG"

Conductor - Copper Flex I Size Range

4/0 AWG

Conductor - Copper Flex K Size

"4/0 AWG"

Conductor - Copper Flex K Size Range

4/0 AWG

Conductor - Copper Flex M Size

"4/0 AWG"

Conductor - Copper Flex M Size Range

4/0 AWG

Conductor - Copper Str Compact Size

"4/0 AWG"

Conductor - Copper Str Navy Size

200

Conductor - Copper Str Size

"4/0 AWG"

Conductor - Copper Str Size Range

4/0 AWG

Conductor - Material

COPPER

Conductor Size

4/0 AWG

Conductor Type

CODE/FLEX

Wire Size

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

25

Pallet Quantity

11600