HUBBELL CANADA
Image of YC8C8 YC8C8, Copper C-Shape Connector

YC8C8, Copper C-Shape Connector

Brand: Burndy

Catalog ID: YC8C8

CU Compression C Shape Compression Connector, 600 Volts to 35 Kv, Run: 8 Sol. - 8 Str., Tap: 10 Sol. - 8 Str.

  • Range-taking connector lowering inventory requirements
  • Compact size, easy to tape and insulate connection
  • High conductivity wrought copper provides low resistance and excellent electrical conductivity

General

Application

For Making Tap Or Parallel Copper Connections

Catalog Number

YC8C8

Die Index

162

EU RoHS Indicator

Yes

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

CRIMPIT

Trade Name

CRIMPIT™

Type

YC-C Series

UPC

781810114506

UPC 14 Digit GTIN

00781810114506

Dimensions

Dimension - Height inch

0.46 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

13 mm

Dimension - Length Overall inch

0.50 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Solid Run

8 AWG

Conductor - Copper Solid Tap

10 AWG;9 AWG;8 AWG

Conductor - Copper Solid Tap Range

10 Sol. - 8 Str.

Conductor - Copper Str Run

8 AWG

Conductor - Copper Str Tap Range

10 Sol. - 8 Str.

Conductor Type

Cu C Sol-Size

Certifications And Compliance

Certification - CSA Approved

No

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL 486A
  • UL486B

Standards - Industry Standards Met

UL 486A;UL486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100