

Brand: Burndy
Catalog ID: YCA262NG6W
Catalog Number
YCA262NG6W
Connector Type
Terminal
Die Index
K-5/8-1
Material
Copper
Physical Attribute - Number of Holes
2
Plated
Yes
Plating Type
Tin
Prefilled Oxide Inhibitor
N
Product Type
Compression
Trade Name
HYLUG™
UPC
781810088722
UPC 14 Digit GTIN
00781810088722
Dimension - B Length fraction
1-18/25 in
Dimension - B Length inch
1.72 in
Dimension - D inch
3.03 in
Dimension - Hole Size fraction
5/9
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - Inside Diameter inch
0.45 in
Dimension - L Length Overall mm
135 mm
Dimension - Length Overall inch
5.30 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
0.71 in
Dimension - Pad Width inch
0.97 in
Dimension - Strip Length inch
1 13/16
Dimension - Z (inch)
0.65 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Conductor - Copper Str Size
2/0 AWG
Conductor - Copper Str Size Range
2/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Physical Attribute - Number of Holes
2
Carton Quantity
25
Pallet Quantity
5800