HUBBELL CANADA
Image of YCAK44A2G2 YCAK44A2G2, Aluminum Compression Terminal

YCAK44A2G2, Aluminum Compression Terminal

Brand: Burndy

Catalog ID: YCAK44A2G2

AL compression lug for joining AL and CU cable to transformer and equipment pads, Prefilled with PENETROX, 7.55 IN L

General

Catalog Number

YCAK44A2G2

Die Index

302

Material

Aluminum

Physical Attribute - Pad Configuration

2 Hole NEMA

Physical Attribute - Tongue Type

Standard

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810810361

UPC 14 Digit GTIN

00781810810361

Dimensions

Dimension - B Length inch

2.91 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

191 mm

Dimension - Length Overall inch

7.55 in

Dimension - Pad Width inch

1.6875 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - AL Str Size

1000 kcmil

Conductor - AL Str Size Range

1000 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Pad Configuration

2 Hole NEMA

Logistics

Carton Quantity

10

Pallet Quantity

1500