HUBBELL CANADA
YCAK453R4N, Aluminum Compression Terminal, 795 kcmil ACSR, 4-Pad Holes, 1/2" Stud, 1-3/4" Spacing
Image of YCAK453R4N YCAK453R4N, Aluminum Compression Terminal, 795 kcmil ACSR, 4-Pad Holes, 1/2" Stud, 1-3/4" Spacing

YCAK453R4N, Aluminum Compression Terminal, 795 kcmil ACSR, 4-Pad Holes, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YCAK453R4N

Aluminium Terminal, 4 Pad Holes, 795 (36-1), 715.5 (26-7), 795 (45-7) kcmil ACSR, 292,578 Index

General

Catalog Number

YCAK453R4N

Die Index

292;578

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810016817

UPC 14 Digit GTIN

00781810016817

Dimensions

Dimension - B Length inch

5.25 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

244 mm

Dimension - Length Overall inch

9.64 in

Dimension - Pad Width inch

3.00 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size Range

795 kcmil (36-1 STR), 715.5 (26-7 STR),795 (45-7 STR)

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

8

Pallet Quantity

840